Focus on Prysmian Crane Cables
Prysmian Crane Cables
Cranes and lifts are used to move goods in different industries
Such devices are used in applications from industrial plants to commercial harbours and require high levels of safety and reliability. Prysmian’s offering has been growing for decades through partnerships and co-developments with the major worldwide crane manufacturers and end-users. The reason for our continued growth and success in this area? We always fulfil our promises.
Cranes and lifts are used to move goods in different industries
Such devices are used in applications from industrial plants to commercial harbours and require high levels of safety and reliability. Prysmian’s offering has been growing for decades through partnerships and co-developments with the major worldwide crane manufacturers and end-users. The reason for our continued growth and success in this area? We always fulfil our promises.
Uncompromised standards and quality
Compliance with most of the worldwide standards is ensured, and not just to the well-known DIN VDE standard. Prysmian crane cables also meet IEC and all major international standards and, for certain cables, the AS (Australia) and UL (USA) standards. Prysmian Crane Cables have been designed to assure considerable reliability and maximum performance even under extremely severe conditions. This results in shorter crane downtime and lower maintenance costs, as well as guaranteeing the best value for money across the marketplace.