Focus on OM5
OM5 wide-band multimode fibre
OM5: What brings the new fibre class for optical LANs?
Welcome to wide-band multimode fibres for SWDM – a new class of fibre to support future data increases and provide a solution to bandwidth limitations.
Today, OM3 and OM4 multimode fibres (MMFs) are the most popular for ethernet and fibre channel applications operating at 850 nm with NRZ modulation. But, if we are to see an increased data rate, the current bandwidth will be limited by the modal dispersion of the MMF and a low VCSEL bandwidth. To overcome this limitation, parallel fibre links, operating at a line speed of 10 and 25 Gbps, can be used to multiply the capacitance. Yet, this approach requires an infrastructure based on multi-fibre connection technology (MPO).
Outlook
There are already users whose planning horizon reaches up to 40GbE and beyond. The vast majority of applications are backbone switch-to-switch installations. OM3 with two fibers per line was already present in many cases and a system upgrade often took place step by step. It’s a strong advantage of the described WideBand MMF being fully backwards compatible with all previous MMFs from OM2 to OM3 up to OM4 and not imposing any other requirements to its connecting hardware than the conventional ones.
This allows the WideBand MMF to efficiently migrate existing 10G networks to cost efficient 40G and 100G implementations and further up to 200G. At the same time, WideBand-MMF is recognized by IEEE802.3 as Next-Generation MMF and thus supported in case of upcoming network standards.
Looking to the future
What brings the new fibre class for optical LANs?
Ideas, developments and solutions are in abundance, driving new and overlapping innovations at IEEE802.3. Discover cutting-edge insights and a new fibre class to carry heavy data. Download and read the full article.