prysmian.skip_to_main_content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
prysmian.accept GO BACK
Prysmian Group Prysmian Group
LATAM

choose country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en-us

Search

close
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. AFUMEX ECOPLUS MT
  • Company
    • Company
    • A Public Company
    • Our Business
    • Global presence
    • Local Presence
    • The Group History
      • The Group History
      • General cable history
      • Local history
    • Ethics & Integrity
      • Ethics & Integrity
      • Human rights
      • Helpline
    • Our brands
    • Mission, Vision & Values
    • Operations
  • Markets
    • Markets
    • Transmission
    • Digital Solutions
    • Asset monitoring systems & electronics
      • Asset monitoring systems & electronics
      • Asset monitoring
    • Eletrification
    • Power Grids
  • Product Centre
    • Product Centre
    • Utilities & power grids
    • Telecoms
    • Trade & Installers
    • Transportation & mobility
    • Industries
    • Asset monitoring systems & electronics
  • People & Careers
    • People & Careers
    • Why prysmian
    • What we offer
  • Insight
  • Sustainability
  • Media
  • Ethics & Integrity
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en-us
close
  • Companychevron_right
    • chevron_left

      Company

      Discover more
    • A Public Company
    • Our Business
    • Global presence
    • Local Presence
    • The Group Historychevron_right
      • chevron_left

        The Group History

        Discover more
      • General cable history
      • Local history
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover more
      • Human rights
      • Helpline
    • Our brands
    • Mission, Vision & Values
    • Operations
  • Marketschevron_right
    • chevron_left

      Markets

      Discover more
    • Transmission
    • Digital Solutions
    • Asset monitoring systems & electronicschevron_right
      • chevron_left

        Asset monitoring systems & electronics

        Discover more
      • Asset monitoring
    • Eletrification
    • Power Grids
  • Product Centrechevron_right
    • chevron_left

      Product Centre

      Discover more
    • Utilities & power grids
    • Telecoms
    • Trade & Installers
    • Transportation & mobility
    • Industries
    • Asset monitoring systems & electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover more
    • Why prysmian
    • What we offer
  • Insight

  • Sustainability
  • Media
  • Ethics & Integrity
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. AFUMEX ECOPLUS MT

AFUMEX ECOPLUS MT

AFUMEX ECOPLUS MT
Description
Cabo de média tensão Sem halogênio, condutor de cobre, isolamento EPR sem chumbo, revestimento externo Afumex
Standards
NBR

Related products

Prysmian

EPROTENAX G7 CONTROLE 1kV - BLINDADO

datasheet
General Cable

ANTI-TRACKING 3L MT

General Cable

Al 35 kV XLP-RA 90°C 133 NA B HDPE

datasheet
Prysmian

VOLTALENE/PE MT

Prysmian

AFUMEX FLEX 1kV

brochure

Prysmian Group
extra logos: 0
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product centre
  • People & careers
  • Insight
  • Integrated management policy
  • Share price € - Milano,

Footer bottom menu - Prysmian

Site map Legal notes Privacy policy Cookie policy
Copyright © 2025 All rights reserved

Gallery