Rolling Stock Cables and Solutions
European product range
MOVIS Power Cables
Toggle DetailsThe MOVIS GKW cables combine slim and light design with excellent electrical and fire performances. They are developed to withstand extreme hazards, mechanical demanding installation requirements and aggressive environmental conditions.
Lightness and agility: MOVIS cables reduced dimensions help train manufacturers in building trains with a lighter weight and more comfortable space for passengers. They are also easier and faster to install.
Safety: MOVIS cables are flame retardant and do not release toxic/burned emissions. Fire resistant version is available upon request.
Full product portfolio for high technology applications: Locos, Electrical Multiple units, Light Trains, Metro and High-Speed Trains.
TEROL Power Cables EN Range 50264-2
Toggle DetailsPrysmian TEROL Power SW Cables encompasses full range cable solutions according to EN 50264-2 standards with enhanced performance in terms of temperature, robustness and flexibility, developed in close cooperation with train manufacturers and transportation companies.
High performance materials and maximum resistance to a wide range of conditions.
Unique safety under fire condition (self-extinguishing properties, no toxic/corrosive gas released and reduced smoke emissions).
Outstanding product range covering all functionalities.
TEROL Power Cables EN Range 50264-3
Toggle DetailsPrysmian TEROL Power MW Cables encompasses full range cable solutions according to EN 50264-3 standards with enhanced performance in terms of temperature, robustness and flexibility, developed in close cooperation with train manufacturers and transportation companies.
High performance materials and maximum resistance to a wide range of conditions
Unique safety under fire conditions (self-extinguishing properties, no toxic/corrosive gas released and reduced smoke emissions).
Outstanding product range covering all functionalities.
TEROL Control Cables
Toggle DetailsControl cables used in rolling stock applications according to EN 50306.
TENAX TRAIN - Pantograph Cables
Toggle Details45 kV power cables used to connect the pantograph apparatus with transformer and other High Voltage equipment on rolling stock vehicles.
We offer both alternatives for roof application (TENAX Train Plus), with tinned copper wires screen, and intercoaches (TENAX TRAIN JUMPER) use, with tinned copper braid screen. New lead-free solution is now available.
A pantograph (or "pan") is an apparatus mounted on the roof of an electric train, tram or electric bus to collect power through contact with an overhead catenary wire. It is a common type of current collector. Typically, a single wire is used, with the return current running through the track. The term stems from the resemblance of some styles to the mechanical pantographs used for copying handwriting and drawings.
Jumper Cables
Toggle DetailsJumper cables are intended for use in railway rolling stock as flexible connection, they may be used both in- and outdoors, e.g. flexible between coaches or between car floor and bogies.
TEROL High Temperature Cables
Toggle DetailsPrysmian TEROL High Temperature Cables encompasses full range cable solutions according to EN 50382 standards with enhanced performance in terms of temperature, robustness and flexibility, developed in close cooperation with train manufacturers and transportation companies.
- High performance materials and maximum resistance to a wide range of conditions.
- Unique safety under fire condition (self-extinguishing properties, no toxic/corrosive gas released and reduced smoke emissions).
- Outstanding product range covering all functionalities 120 °C, 150 °C or 180 °C.
Databus
Toggle DetailsOutstanding product range covering all functionalities, including: Databus, Antenna, SONO, MVB, WTB, CANBUS, RS 485
American product range
Polyrad XT
Toggle DetailsPolyrad® XT meets all performance requirements of AAR RP-585 and ICEA S-95-658, as well as transit industry specifications.
Polyrad® XT wire and cables combine superior electrical properties and performance for advanced rapid transit, locomotive and off-road equipment applications.
Dual 125°C/110°C temperature rating for long life, higher ampacities and protection from thermal overloads (single wires)
Maximum flame retardance as demonstrated by VW-1 and, for multi-conductor cables, IEEE 383 (70,000 BTU/hr.) and IEEE 1202 (70,000 BTU/hr.)
Excellent oil and chemical resistance
Maximum dependability and mechanical toughness
Smaller outside diameter and flexible stranding and insulation simplify installation
Polyrad Ultra
Toggle DetailsAs the transit industry is experiencing an increasing demand for the reduction of both size and weight of cabling systems, Polyrad® ULTRA wire offers better performance, reduced weight and smaller diameters, defining the next generation of cable, ideal where high-density cabling is required. Polyrad® ULTRA singles can be designed into multiconductor constructions that are 600 Volt and rated 125˚C, ideal for high-density cabling applications.
Polyrad XT- NYCT TX
Toggle DetailsA longstanding frontrunner, we bring improved cabling system ideas to the industry through better cable technology, superior safety, easier and faster cable installation, simplified maintenance, extended performance and improved cost efficiencies.
As a qualified supplier for the New York City Transit (NYCT) TX Cable Specification, we are an approved source for future Capital Programs, and Maintenance, Repair and Operational (MRO) requirements. When it comes to specifying cables that can handle extreme conditions, you have a complete selection of quality, high-performance Polyrad® XT cables.
Transit Data Communications Cables
Toggle DetailsTransit data communications cables are produced in multi-conductors, coaxial, and shielded twisted pairs. Our high-quality products are engineered with outstanding thermal stability at elevated temperatures as well as excellent performance in sub-zero conditions. An extra-tough irradiated thermoset jacket provides resistance to most oils, chemicals, and moisture but still allows for flexibility and free stripping.
We offer a full range of Cat5e, Cat6 and datacables (MVB and WTB).
Transit Specialty Cables
Toggle DetailsOutstanding product range covering all functionalities, including: Diesel Locomotive Cable 2000 Volts, Electronically Controlled Pneumatic (ECP) Brake Cable, TRANSPOWER Head-End Power (HEP) 600 V Cables
Benefits
Advanced technology and performance
Toggle DetailsWe have designed and developed an advanced, high-performing family of technological compounds for even the most demanding applications. Our technology will allow:
- Bending radius to be up to three times the outer cable diameter
- The smallest dimensions possible, yet in strict compliance with existing performance standards
- Higher working temperatures with scaled-down conductor cross-sections
- Higher physical and mechanical resistance, exceeding standard requirements by up to 10 times for properties such as abrasion, cut-through, notch propagation, repeated bending and vibrations
- Easy installation: our technology and designs provide the cables with easy-peeling properties and low friction between cables, reducing installation time
- Compliance with EMC requirements for the railway environment
- Unique safety in case of fire outbreaks
Our focus is always on ensuring both human and material safety in any working environment. Our rolling stock cable solutions are designed to minimise fire hazards related to cables. For example, in order to prevent cables contributing to the spread of fire and the deterioration of the atmosphere (crucial for emergency services) they:
- feature self-extinguishing properties
- do not release toxic and corrosive gases
- reduce the amount of smoke emitted.
Our cables are suitable in the most critical conditions (e.g. tunnels, deep metro lines, etc.) and are fully environmentally friendly (LS0H and recyclable).
Tailor-made solutions
Toggle DetailsWe understand that cables in trains must be resistant to a wide range of conditions, e.g. high-speed objects and particles, cleaning fluids, fuel, oils, hydraulic circuit fluids, greases, etc, as well as harsh environmental conditions (extreme temperatures, salts, mud, UV irradiation, etc). This functionality comes as standard with all our cables.
However, we are also able to manufacture a broad range of harnessing solutions, specifically developed compounds and cable designs (e.g. formulation, compounding and manufacturing cables) according to specific customer needs. How can we do this? Our state-of-the-art technological capabilities and expert technicians and technical specialists.
Certifications and compliance
IRIS (International Railway Industry Standard)
Toggle DetailsIRIS is a globally recognised standard for the evaluation of management systems in the railway sector. The group is a part of UNIFE – the Association of the European Rail Industry – and aims to secure excellent service in the railway industry and enable railway component suppliers to meet globally recognised levels of quality. All Prysmian Group rolling-stock cables worldwide are fully IRIS certified, including their related production units and processes such as purchasing, inventory and sales flows.
REACH is the regulation of the European Parliament and the European Union Council, adopted on December 18, 2006, which modernises European legislation regarding chemical substances. It sets up a unique integrated system of chemical substances in the European Union.
Its objective is to improve the protection of human health and the environment, while maintaining the European chemical industry’s competitiveness and strengthening its spirit of innovation. All our rolling-stock cables are REACH compliant.
RoHS (Restriction of the use of certain Hazardous Substances in electrical and electronic equipment)
Toggle DetailsThe RoHS directive aims to reduce the use of certain dangerous substances commonly used in electric and electronic equipment (EEE). Cables affected by this directive are those with a rating below 250 V (where the function is the connection or the extension of an EEE to electrical outlet or the connection of two or more EEEs to each other). All Prysmian Group Rolling Stock cables are RoHS compliant.