prysmian.skip_to_main_content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
prysmian.accept GO BACK
Prysmian Group Prysmian Group
LATAM

choose country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en-us

Search

close
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. XLPE-TR Al 20-34,5(37,95) Cinta A2120 uso humedo LSOH Anti-roedor GSC001
  • Company
    • Company
    • A Public Company
    • Our Business
    • Global presence
    • Local Presence
    • The Group History
      • The Group History
      • General cable history
      • Local history
    • Ethics & Integrity
      • Ethics & Integrity
      • Human rights
      • Helpline
    • Our brands
    • Mission, Vision & Values
    • Operations
  • Markets
    • Markets
    • Transmission
    • Digital Solutions
    • Asset monitoring systems & electronics
      • Asset monitoring systems & electronics
      • Asset monitoring
    • Eletrification
    • Power Grids
  • Product Centre
    • Product Centre
    • Utilities & power grids
    • Telecoms
    • Trade & Installers
    • Transportation & mobility
    • Industries
    • Asset monitoring systems & electronics
  • People & Careers
    • People & Careers
    • Why prysmian
    • What we offer
  • Insight
  • Sustainability
  • Media
  • Ethics & Integrity
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en-us
close
  • Companychevron_right
    • chevron_left

      Company

      Discover more
    • A Public Company
    • Our Business
    • Global presence
    • Local Presence
    • The Group Historychevron_right
      • chevron_left

        The Group History

        Discover more
      • General cable history
      • Local history
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover more
      • Human rights
      • Helpline
    • Our brands
    • Mission, Vision & Values
    • Operations
  • Marketschevron_right
    • chevron_left

      Markets

      Discover more
    • Transmission
    • Digital Solutions
    • Asset monitoring systems & electronicschevron_right
      • chevron_left

        Asset monitoring systems & electronics

        Discover more
      • Asset monitoring
    • Eletrification
    • Power Grids
  • Product Centrechevron_right
    • chevron_left

      Product Centre

      Discover more
    • Utilities & power grids
    • Telecoms
    • Trade & Installers
    • Transportation & mobility
    • Industries
    • Asset monitoring systems & electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover more
    • Why prysmian
    • What we offer
  • Insight

  • Sustainability
  • Media
  • Ethics & Integrity
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. XLPE-TR Al 20-34,5(37,95) Cinta A2120 uso humedo LSOH Anti-roedor GSC001

XLPE-TR Al 20-34,5(37,95) Cinta A2120 uso humedo LSOH Anti-roedor GSC001

XLPE-TR  Al 20-34,5(37,95) Cinta A2120 uso humedo LSOH  Anti-roedor GSC001
Description
Cable de Potencia Monoconductor XLPE-TR Al 20/34,5(37,95) kV Húmedo LSOH CT
Datasheet
  • XLPE-TR Al 20-34,5(37,95) Cinta A2120 uso humedo LSOH Anti-roedor GSC001 07-ago-20.pdf save_alt
Standards
IEC

Related products

General Cable

Al 35 kV XLP-RA 90°C 133 NA B HDPE

datasheet
General Cable

Cu 35 kV XLP-RA 90°C 100 NA B PVC

datasheet
General Cable

XLPE 12-20(24) kV Al 16mm2 LLDPE RHZ1-OL

datasheet
General Cable

Al 35 kV XLP-RA 90°C 133 NA 16 mm2 B HDPE

datasheet
General Cable

Al 35 kV XLP-RA 90C 133 NA B PVC

datasheet

Prysmian Group
extra logos: 0
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product centre
  • People & careers
  • Insight
  • Integrated management policy
  • Share price € - Milano,

Footer bottom menu - Prysmian

Site map Legal notes Privacy policy Cookie policy
Copyright © 2025 All rights reserved

Gallery