prysmian.skip_to_main_content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
prysmian.accept GO BACK
Prysmian Group Prysmian Group
LATAM

choose country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en-us

Search

close
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. XLPE 12-20(24) kV Al 16mm2 LLDPE RHZ1-OL
  • Company
    • Company
    • A Public Company
    • Our Brands
    • Our Business
    • Governance
      • Governance
      • Shareholders Meetings
      • Corporate Bodies
      • Committees
      • Internal dealings
      • Remuneration policy
      • Tax Strategy
    • Global Presence
    • Local Presence
    • Mission, Vision and Values
    • The Group History
    • Operations
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
      • Group's Helpline
      • Diversity & Inclusion
    • Organizational Chart
  • Markets
    • Markets
    • Transmission
    • Digital Solutions
    • Asset monitoring systems & electronics
      • Asset monitoring systems & electronics
      • Asset monitoring
    • Eletrification
    • Power Grids
  • Product Centre
    • Product Centre
    • Utilities & power grids
    • Telecoms
    • Trade & Installers
    • Transportation & mobility
    • Industries
    • Asset monitoring systems & electronics
  • People & Careers
    • People & Careers
    • Why prysmian
    • What we offer
  • Insight
  • Sustainability
  • Media
  • Ethics & Integrity
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en-us
close
  • Companychevron_right
    • chevron_left

      Company

      Discover more
    • A Public Company
    • Our Brands
    • Our Business
    • Governancechevron_right
      • chevron_left

        Governance

        Discover more
      • Shareholders Meetings
      • Corporate Bodies
      • Committees
      • Internal dealings
      • Remuneration policy
      • Tax Strategy
    • Global Presence
    • Local Presence
    • Mission, Vision and Values
    • The Group History
    • Operations
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover more
      • Human Rights
      • Group's Helpline
      • Diversity & Inclusion
    • Organizational Chart
  • Marketschevron_right
    • chevron_left

      Markets

      Discover more
    • Transmission
    • Digital Solutions
    • Asset monitoring systems & electronicschevron_right
      • chevron_left

        Asset monitoring systems & electronics

        Discover more
      • Asset monitoring
    • Eletrification
    • Power Grids
  • Product Centrechevron_right
    • chevron_left

      Product Centre

      Discover more
    • Utilities & power grids
    • Telecoms
    • Trade & Installers
    • Transportation & mobility
    • Industries
    • Asset monitoring systems & electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover more
    • Why prysmian
    • What we offer
  • Insight

  • Sustainability
  • Media
  • Ethics & Integrity
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. XLPE 12-20(24) kV Al 16mm2 LLDPE RHZ1-OL

XLPE 12-20(24) kV Al 16mm2 LLDPE RHZ1-OL

XLPE 12-20(24) kV Al 16mm2 LLDPE RHZ1-OL
Description
Cable de Potencia Monoconductor 12/20(24)kV XLPE-TR 90°C
Datasheet
  • XLPE 12-20(24) kV Al 16mm2 LLDPE RHZ1-OL.pdf save_alt
Standards
IEC

Related products

General Cable

Al 35 kV XLP-RA 90°C 133 NA B HDPE

datasheet
General Cable

Cu 35 kV XLP-RA 90°C 100 NA B PVC

datasheet
General Cable

Al 35 kV XLP-RA 90°C 133 NA 16 mm2 B HDPE

datasheet
General Cable

Al 35 kV XLP-RA 90C 133 NA B PVC

datasheet
General Cable

XLPE-TR Al 20-34,5(37,95) Cinta A2120 uso humedo LSOH Anti-roedor GSC001

datasheet

Prysmian Group
extra logos: 0
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product centre
  • People & careers
  • Insight
  • Integrated management policy
  • Share price € - Milano,

Footer bottom menu - Prysmian

Site map Legal notes Privacy policy Cookie policy
Copyright © 2025 All rights reserved

This web site uses Technical & Third Party cookies for analytical purpose.
If you want to know more about our cookies click here. By closing this banner or by continuing to navigate in the web site, you are consenting to the use of cookies.
If you want to withdraw your consent or block the cookies, follow the instruction

Click Here

Gallery